/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Addressable Heat RoR Detector with isolator, Morley-IAS

    Discontinued

    The MI-RHSE-S2I is Morley rate of rise heat addressable sensor, with isolator, part of Morley Heat Sensors line.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The MI-RHSE-S2I is Morley rate of rise heat addressable sensor, with isolator, part of Morley Heat Sensors line. It provides an alarm when the rate of rise in temperature exceeds 10C/ minute (typical) or if the temperature exceeds a threshold of 58C (Response Class A1R). With the implementation of the Advanced Protocol, any model can be software configured to be either a fixed 58Deg, a fixed 78Deg unit or a 58Deg with rate of rise device. For backwards compatibility and approval continuity.

    Features & Benefits:
    • Rate of Rise detector
    • Digital Advanced Protocol
    • Ability to customise the heat thresholds of each detector to the specific risks found in the application
    • Tri-colour LED offering red, green and amber colours providing 360° visibility
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • -30°C to +80°C operating temperature range
    • 10% to 93% relative humidity
    • Compatible bases: B500Series
    Certifications:
    • 0786-CPD-20742 for EN54-5/17
    • G209100
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS