/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Select Series Intelligent Heat Detector

    Discontinued

    The System Sensor Select Series intelligent thermal detectors with integral communication provide point location for alarm communication and selective maintenance.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The System Sensor Select Series intelligent thermal detectors with integral communication provide point location for alarm communication and selective maintenance. Select series thermal detectors provide cost-effective, intelligent property protection with a UL 521 listing. Fixed temperature thermal detectors offers 135°F (57°C) fixed thermal detection. Fixed temperature and rate-of-rise thermal detectors offers 135°F (57°C) fixed and rate-of-rise thermal detection and high temperature thermal detectors provides fixed high-temperature detection at 190°F.Features & Benefits:
    • New modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Expanded color options
    Certifications:
    • UL
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor