Multi-Criteria/Multi-Sensor Detectors
Select Series Intelligent Photo/Thermal Smoke Detector
Select Series photoelectric smoke detector with 135°F fixed temperature thermal sensing provides the features and flexibility you need for commercial fire and security systems.
Select Series smoke detectors are intelligent (addressable) detectors with point ID capability that enable each detector address to be set with rotary address switches providing exact device locations. Detector sensitivity is continually monitored and reported to the fire alarm control panel. The modern design and expanded color options support contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency. The System Sensor photoelectric detector’s re-designed optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The sensitivity of Select Series detectors can be programmed using the control panel software to suit the environment. The 2351TB (2351TB-IV) multi-sensor detector offers either photoelectric detection or thermal detection through dual electronic thermistors at 135°F (57°C) fixed temperature thermal sensing.
Features & Benefits:- UL 268 7th Edition and UL 521 listed
- Modern profile
- Analog communications
- Low standby current
- Rotary address switches
- Dual LEDs for 360° visibility
- Expanded color options
- UL
- FM
- CSFM
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor
Others
Please Sign In to view part numbers available for purchase based on your account