/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    951 Series Very Intelligent Early Warning (VIEW®) High Sensitivity Detector

    Our VIEW detector is a high-sensitivity photoelectric smoke detector designed for High Sensitivity Smoke Detection and to protect valuable assets and operations where systems must remain functioning at all times.

    Overview

    FSV-951RAUS VIEW detector features a smoke-sensing chamber and patented optic block designed to amplify signals from smoke, but diminish stray internal reflections that can cause false alarms. New LED technology allows this detector to achieve sensitivity levels from 0.06 % obs/ m to 6.41 % obs/m obscuration – up to 25 times greater than a standard photoelectric detector. The extensive software processing includes multi-alert drift compensation, internal self-diagnostics, and superior transient signal rejection algorithms to produce unprecedented stability at ultra-high sensitivities across the full temperature range. This system provides point identification of the fire location through addressability and offers complete supervision of both the wiring and detector

     Features & Benefits: 

    • New modern profile with color options available
    • Addressable-analog communication with noise immunity for trouble-free installation.
    • Compatible with FlashScan® protocol Fire Alarm Control Panels.
    • Simple, rotary decimal addressing (1-99 on CLIP systems, 1-159 on FlashScan systems).
    • Dual LED design provides 360° viewing angle.
    • Visible bi-color LEDs blink green every time the detector is addressed, and illuminate steady red on alarm (FlashScan systems only).
    • High Sensitivity detection for areas where early warning is critical
    • Walk test with address display (an address on 121 will blink the detector LED: 12-[pause]-1(FlashScan systems only).
    • Built-in functional test switch activated by magnet.
    • Built-in tamper-resistant lock.
    • Available in Ivory, White and Black

    Certifications:

    • AS 7240.7; SAI Global Certificate SMK40640-2 and SMKH25312
    • New Zealand equipment register # NI/340
    Specifications

    Others

    • Product Type
      • Smoke
    • Brand
      • NOTIFIER

    Others

    • Product Type
      • Smoke
    • Brand
      • NOTIFIER
    • Product Type : Smoke
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    FSV-951RAUS Series Installation and Maintenance Instructions
    application/pdf 363.61 KB
    5/8/2023
    363.61 KB
    FSV-951R VIEW Detector Data Sheet
    application/pdf 161.64 KB
    1/8/2024
    161.64 KB
    FSV-951RAUS Series Datasheet
    application/pdf 157.35 KB
    5/14/2023
    157.35 KB
    Name
    Description
    File Size
    Date
    Size
    FSV-951RAUS Series Installation and Maintenance Instructions
    application/pdf 363.61 KB
    5/8/2023
    363.61 KB
    FSV-951R VIEW Detector Data Sheet
    application/pdf 161.64 KB
    1/8/2024
    161.64 KB
    FSV-951RAUS Series Datasheet
    application/pdf 157.35 KB
    5/14/2023
    157.35 KB
    Name
    Description
    File Size
    Date
    Size
    FSV-951RAUS Series Installation and Maintenance Instructions
    363.61 KB
    5/8/2023
    FSV-951R VIEW Detector Data Sheet
    161.64 KB
    1/8/2024
    FSV-951RAUS Series Datasheet
    157.35 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list