/content/hbtbt/ae/en/search-results.html

Smoke Detectors

NOTIFIER FSV-951R VIEW

NOTIFIER FSV-951R VIEW is high-sensitivity photoelectric smoke detectors designed for Very Early Warning Fire Detection and will protect valuable assets and operations where systems must remain functioning at all times.

Overview

FSV-951R VIEW detector features a smoke-sensing chamber and patented optic block designed to amplify signals from smoke, but diminish stray internal reflections that can cause false alarms. New LED technology allows this detector to achieve sensitivity levels from 0.02 percent-per-foot to 2 percent-per-foot obscuration – up to 25 times greater than a standard photoelectric detector. The extensive software processing includes multi-alert drift compensation, internal self-diagnostics, and superior transient signal rejection algorithms to produce unprecedented stability at ultra-high sensitivities across the full temperature range. This system provides point identification of the fire location through addressability and offers complete supervision of both the wiring and detector.

The VIEW detector is UL-listed and complies with the following UL standards; Canadian models comply with CAN/ULC S529:

- UL 268 listed for Open Air Protection (0.5%/ft. to 2.0%/ft. obscuration)

-UL 268 listed for Special Applications (0.02%/ft. to 0.5%/ft. obscuration)

-UL 268A listed for Duct Applications allowing both in duct and within System Sensor models DNR and DNRW duct smoke detectors

In addition, the new modern profile blends seamlessly with other 900 series detectors, which offer expanded color options to meet contemporary aesthetic demands.

VIEW is the ideal detection solution for sensitive environments that cannot tolerate even small amounts of smoke:

-Telecommunications switching facilities

-Cellular telephone infrastructure

-Integrated circuit fabrication facilities

-Computer rooms

-Traffic control centers

-Data centers

Features & Benefits:
  • Superior EMI protection
  • Very Early Warning Fire Detection capability
  • Analog communications
  • Low standby current
  • Rotary address switches
Certifications:
  • UL/ULC Listed: S911
  • FM Approved: 3062622
  • CSFM: 7272-0028:0506
  • ISO 9001
Specifications

Others

  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 93 Percentage
  • Brand
    • Notifier
    • System Sensor
  • Detection Sensor Type
    • Photoelectric

Others

  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 93 Percentage
  • Brand
    • Notifier
    • System Sensor
  • Detection Sensor Type
    • Photoelectric
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Brand : Notifier|System Sensor
  • Detection Sensor Type : Photoelectric
Data Sheet
Name
Description
File Size
Date
Size
FSV-951R Very Intelligent Early Warning (VIEW) -Data Sheet
application/pdf 195.91 KB
5/14/2023
195.91 KB
Name
Description
File Size
Date
Size
FSV-951R Very Intelligent Early Warning (VIEW) -Data Sheet
195.91 KB
5/14/2023
195.91 KB
Name
Description
File Size
Date
Size
FSV-951R Very Intelligent Early Warning (VIEW) -Data Sheet
195.91 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
FSV-951R
FSV 951 series, Photoelectric Smoke Detectors, Highly Sensitive, 32F to 122F (0C to 50C), 15 to 32V DC, White
alt
FSV-951R-IV
FSV 951 series, Photoelectric Smoke Detectors, Highly Sensitive, 32F to 122F (0C to 50C), 15 to 32V DC, Ivory
Image
SKU
Description
alt
FSV-951R
FSV 951 series, Photoelectric Smoke Detectors, Highly Sensitive, 32F to 122F (0C to 50C), 15 to 32V DC, White
alt
FSV-951R-IV
FSV 951 series, Photoelectric Smoke Detectors, Highly Sensitive, 32F to 122F (0C to 50C), 15 to 32V DC, Ivory