Scheduled Maintenance: This site will be down for scheduled maintenance on Sunday May 18th, from 2 AM to 12 PM EST (7 AM to 5 PM GMT, 8 AM to 6 PM CET, 11:30 PM to 9:30 PM IST). We appreciate your patience during this time.
Scheduled Maintenance: There is a planned maintenance scheduled for Credit Card functionality on Friday May 16th, from 09:30 PM EST to Sunday May 18th, 02:30 PM EST and Saturday May 17th, from 02:30 AM GMT to Sunday May 17th, 7:30 PM GMT and Saturday May 17th, 07:00 AM IST to Monday, May 19th 00:00 AM IST. We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Photoelectric Smoke Detector with isolator, Morley-IAS

    The MI-PSE-S2I Photoelectric smoke detector has an integrated isolator and delivers improved responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from ingress of insect and other debris.

    Overview

    The MI-PSE-S2I Photoelectric smoke detector has an integrated isolator and delivers improved responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from ingress of insect and other debris. The plug-in unit uses sophisticated processing circuitry that incorporates smoothing filters to help eliminate transient environmental noise conditions that can be the cause of unwanted alarms. The devices are managed by embedded software running complex algorithms that further improve resilience to false alarms and improve detection speed. The detectors have two integral tri-colour LED’s that provide 360o local visual indication of the device status. The LED’s are programmable with static or blinking red, amber and green status indicators available. All detectors are environmental friendly and meet the WEEE and RoHS legislative requirements, minimising end of life disposal cost, and are mechanically and electrically backwards compatible with existing devices. The detectors include the standard protocol as well as the new advanced protocol for enhanced communication with the future Morley-IAS panels, offering more features.

    Features & Benefits:
    • Improved false alarm immunity
    • Improved detection across multiple fire types
    • Improved resilience to false alarms through dust, reduced risk of false alarms due to insects
    • Includes advanced protocols
    • Tri colour LED offering red, green and amber colour
    • 100% mechanical and electrical backwards compatibility
    Certifications:
    • 0786-CPR-20739 for EN54-7/17:2006+2007
    • G209103
    Specifications

    Others

    • Brand
      • Morley-IAS
      • System Sensor

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Brand : Morley-IAS|System Sensor
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MI-PSE-S2
    Low-profile Optical Smoke Sensor, no Isolator - White. Requires B501AP base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-mi-pse-s2i-mi-pse-series-photoelectric-smoke-detector-primaryimage
    MI-PSE-S2
    Low-profile Optical Smoke Sensor, no Isolator - White. Requires B501AP base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-mi-pse-s2i-mi-pse-series-photoelectric-smoke-detector-primaryimage
    MI-PSE-S2-IV
    Digital Optical Detector Without Isolator, 15 to 32V DC, 30m ohm max. loop resistance, -30C to + 70C, Ivory
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-mi-pse-s2-iv-mi-pse-series-photoelectric-smoke-detector-primaryimage
    MI-PSE-S2-IV
    Digital Optical Detector Without Isolator, 15 to 32V DC, 30m ohm max. loop resistance, -30C to + 70C, Ivory
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-mi-pse-s2-iv-mi-pse-series-photoelectric-smoke-detector-primaryimage
    MI-PSE-S2-IV.
    Addr. Optical Sensor Ivory
    MI-PSE-S2-IV.
    Addr. Optical Sensor Ivory
    MI-PSE-S2I
    Low-profile Optical Smoke Sensor, with Isolator - White. Requires B501AP base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-mi-pse-s2i-mi-pse-series-photoelectric-smoke-detector-primaryimage
    MI-PSE-S2I
    Low-profile Optical Smoke Sensor, with Isolator - White. Requires B501AP base
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-mi-pse-s2i-mi-pse-series-photoelectric-smoke-detector-primaryimage
    MI-PSE-S2I-IV
    OPT DET ISO IVORY MORLEY IAS
    MI-PSE-S2I-IV
    OPT DET ISO IVORY MORLEY IAS