Multi-Voltage Relay
Multi-Voltage Conventional Relay
Multi-voltage conventional relays are used for high-current switching applications such as fans and damper assembly controls, door controls, air handling unit controls, and other types of system interfacing.
- Multi-voltage operation
- Activation LEDs
- Easy and flexible installation
- Expanded color options
- Reliable and robust design
- Multipurpose field installations
- Multi-voltage relays with terminal strip field wiring connections, mounting track, and hardware for R-10T/20T and R-14T/24T
- Removable front cover on steel enclosure for R-10E/R-20E and R-14/R-24E, which mount inside the enclosure
- LED viewing hole on top of the steel enclosure’s cover
- Extra pair of wires for redundant power input on PR-3 and PR-3A
- Terminal strip field wiring connections, mounting track, and hardware
- Steel enclosure with removable front cover
- UL Listed
- ULC
- MEA approved
Others
- Product Type
- Multi-Voltage Conventional Relay Degrees Celsius
Others
- Product Type
- Multi-Voltage Conventional Relay Degrees Celsius
- Product Type : Multi-Voltage Conventional Relay Degrees Celsius