/content/hbtbt/ae/en/search-results.html

    Water Detectors

    Tamper-proof Wrench for Cover

    The Gamewell-FCI, Water Flow Detector (WFDN) Series is a sturdy, UL-listed, NEMA 4-rated enclosure that was redesigned to include an enhanced damage resistant metal enclosure. The water flow detector is used for both indoor and outdoor applications.

    Overview

    The Gamewell-FCI, Water Flow Detector (WFDN) Series is a sturdy, UL-listed, NEMA 4-rated enclosure that was redesigned to include an enhanced damage resistant metal enclosure. The water flow detector is used for both indoor and outdoor applications.

    Features & Benefits:
    • Provides superior water sealing
    • Contains a sealed retard mechanism that is immune to dust and other ontaminants
    • Has a reduced product weight
    • Accommodates up to 12 AWG wire
    • Includes upgraded wiring with a new terminal block layout and wire-ready terminals
    • Equipped with a field-replaceable timer/switch assembly with an improved timer repeatability and accuracy
    • Offers a new redesigned directional cover that allows installers and inspectors to easily see the direction of the water flow and includes the following features: superior seal, corrosion resistant, lightweight cover, unpainted
    • Has a snap-in optional cover tamper switch
    • Built with tamper-resistant cover screws
    • Less exposed metal reduces shock hazard, plastic cover acts as an insulator and is resistant to arcing
    • Allows for visual and audible switch activation (73 dBA)
    • Retains an enhanced switch synchronization that activates the following: alarm panel, local bell, horn strobe
    Certifications:
    • UL S739
    • FM Approved
    • CSFM
    • ISO 9001 Certification
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list