Batteries
Lithum AA Battery
Lithum AA Batteries by Saft are cylindrical primary lithium cells ranges, all based on Lithium-Thionyl chloride (Li-SOCl2) chemistry perfectly suit high-energy and high-voltage requirements in a wide range of temperatures.
Lithum AA Batteries by Saft are cylindrical primary lithium cells ranges, all based on Lithium-Thionyl chloride (Li-SOCl2) chemistry perfectly suit high-energy and high-voltage requirements in a wide range of temperatures. The bobbin construction of the LS range enables the maximum loading of active materials and the correspondingly maximum energy. With its remarkably low self-discharge, it perfectly matches long-term (from five to 20 years plus) applications featuring a few µA base currents and periodic pulses, typically in the 5-150 mA range.
Features & Benefits:- High operating voltage, stable during most of the application lifetime
- Highest energy density among primary lithium chemistries
- Lowest self-discharge for extended shelf and operating life
- High pulse capability, thanks to well-controlled passivation with limited voltage delay
- Excellent reliability over extended operating life
- 20 year+ design with best quality components and materials
- Wide operating temperature range, matching all environment conditions
- Up to 40 years of mass production, with fully automated process
- Redundant production lines, to optimize supply chain efficiency and mitigate industrial risk
- Low magnetic signature
- IEC60086-4, IEC60079-11 and UL1642 certified
- Compliant with the European directive RoHS and REACH