/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Aperio Half Cylinder

    Aperio half cylinder is a 30/10mm mifare half-cylinder.

    Overview

    Aperio half cylinder is a 30/10mm mifare half-cylinder. It is a Basic Cylinder reading electronics outside. The definition of the outside length is done via the configurator. Each cylinder is based on the basic cylinder. Some options require surcharge which will be identified accordingly by the configurator.

    Features & Benefits:
    • Certified for fire doors up to T90
    • Fixed or removable knob versions with and without RFID reader
    • AES 128 bit encryption
    • Read technology: MIFARE ™ Classic or MIFARE ™ DESFire ™ EV1 or LEGIC Advant or LEGIC Prime.