Housings & Hardware
Aperio Standard Cylinder
Aperio Standard Cylinder is a 30/30mm mifare basic cylinder.
Aperio half cylinder is a 30/30mm mifare basic cylinder. The definition of the outside length is done via the configurator. Each cylinder is based on the basic cylinder. Some options require surcharge which will be identified accordingly by the configurator.
Aperio® is a new global ASSA ABLOY technology that enables mechanical locks to be wirelessly linked to an new or existing access control system without any need to modify the door. The heart of Aperio® is a short distance wireless communication protocol designed to link an online electronic access control system with an Aperio® enabled electronic cylinder or door fitting.
It has communication from hub to the Online Access Control System - access decision in the EAC system. It is compatible with all DIN mortice locks, suitable for locks on glass door wings and walls and Swiss round profile. Main electronics (RFID + radio) in the outside knob - secure electronics inside cylinder core.
Features & Benefits:- Certified for fire doors up to T90
- Fixed or removable knob versions with and without RFID reader
- AES 128 bit encryption
- Read technology: MIFARE ™ Classic or MIFARE ™ DESFire ™ EV1 or LEGIC Advant or LEGIC Prime.
Others
- Lock Type
- Cylinder
- Brand
- Honeywell Security
Others
- Lock Type
- Cylinder
- Brand
- Honeywell Security
- Lock Type : Cylinder
- Brand : Honeywell Security