/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Electromechanical Locking Element

    Discontinued

    The electromechanical locking element prevents access to the armed area of an intrusion alarm system. By using a blocking element, an BAS can be armed with several arming devices at any point.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The electromechanical locking element prevents access to the armed area of an intrusion alarm system. By using a blocking element, an BAS can be armed with several arming devices at any point. Access to the secured area can be prevented or allowed at one or more points. SLIM-LOCK prevents access to an armed zone of an intrusion detection system, thus preventing false alarms.

    Features & Benefits:
    • Opening monitoring without additional magnetic contact
    • Monitoring function to ensure that the lock can only be bolted with the door properly closed
    • Automatic correction when mechanically obstructed
    • Dynamic or static activation
    • Electrical and/or mechanical emergency locking
    • Increased mechanical strength - no break-off position at the locking bolt
    • Simple installation in the door frame with a counterpart in the door leaf
    • Control can be dynamic or static
    • Electrical and mechanical emergency unlocking possible
    • Semiconductor outputs for bolt end positions available
    Certifications:
    • G 104039 (IDT), class C
    • G195097 (IDT), class C
    • G103521 (IDT), class B for magnetic contacts
    • VdS
    • G104003 (IDT), class C
    • G104503 (IDT), class B for magnetic contacts
    • Z104003 (AC), class C
    • W 070427/69 E
    • VSO