/content/hbtbt/ae/en/search-results.html

    housings and hardware

    Galaxy® Dimension Integrated intrusion and door control panel

    The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control security solution for mid to large commercial security installations.

    Overview

    The Galaxy® Dimension series of security systems is a fully integrated intrusion and door control Panel is high quality, reliable security solutions, with the flexibility to meet the needs of every commercial and industrial application.

    It offers your customers a user-friendly system in a cost-effective and fully compliant Security Grade 3 package. With innovative wireless capability and user-friendly remote management To ensure fail-safe communications, multiple path communication options for alarm signalling include GPRS, Ethernet and standard telephone line

    The introduction of WIN-PAK for Galaxy end user software brings a new level of ease to managing up to five Galaxy systems simultaneously across multiple sites, from one central location. When the time is right, with WIN-PAK, the system can be expanded to include fully featured access control (NetAXS) and further expanded to a full management and monitoring system that includes multiple intruder systems, access control and CCTV surveillance all controlled by WIN-PAK.

    It comes with the Audio verification With Galaxy® Dimension, an Alarm Receiving Centre (ARC) can listen in using independent audio channels to identify the specific location where the alarm has been triggered and verify source and cause. This reduces false alarms and increases system reliability

    Features & Benefits:
    • Up to 520 zones
    • Up to 64 doors controlled
    • Protecting up to 32 groups
    • Up to 1000 users
    • Up to 67 weekly schedules available
    Certifications:
    • EN50131-3:2009
    • EN50131-6:2008
    • PD6662:2010
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security