/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Motor Safety Lock

    Motor Safety Locks automatically lock the door after closing.

    Overview

    Motor Safety Locks automatically lock the door after closing. Motorized operation of latch and bolt, enabling the motor lock to be used in connection with motor-operated doors. The emergency egress function guarantees a safe chance for escape, since the door can be opened from the inside at any time. The control unit allows convenient remote controlling. The motor lock can easily be combined with access control systems and other door systems. All motor safety locks are tested by the material testing institute (MPA) in Dortmund and approved for use in escape routes, fire doors and intrusion-resistant doors.

    Features & Benefits:
    • Self-locking with cross latch bolt and lock
    • Integrated anti-panic function via the internal strike
    • Unlock of latch bolt and lock by electric motor
    • Electric control via external motor lock
    • Alternating function for unlocking from outside via key
    • Automatic Relocking