/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Mounting Frame for Insertic Touch readers

    The mounting frames have been designed for insertic touch readers.

    Overview

    The "Insertic Touch" built-in readers are suitable for installation in standard flush-mounted installation boxes. Owing to their flat style, the readers protrude only 21 mm from the wall. In connection with their noble glass design, the readers fit in harmoniously in both industrial and private surroundings.

    Features & Benefits:
    • Reading technology LEGIC
    • Elegant glass design
    • Capacitive keyboard, backlighted
    • Also available without keyboard
    • Compact design
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list