/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Slim Fitting LEGIC

    The Slim Fitting LEGIC is an automatic access control for touchless write enabled transponders integrated in a door fitting. It is used when virtual network is required where data transfer via transponder.

    Overview

    The Slim Fitting LEGIC is an automatic access control for touchless write enabled transponders integrated in a door fitting. It is used when virtual network is required where data transfer via transponder.

    This wireless access control component enables an uncomplicated mounting and refitting of existing doors by replacing the door fitting. Relevant data, blacklist, bookings, battery status are distributed via the transponders.

    Features & Benefits:
    • Electronic fitting with electronic handle control system for latch blocking
    • Mifare DESFire EV1 Proximity R/W LEGIC Proximity R/W
    • Outside handle is released and engaged with authorized transponder
    • Inside handle always enabled
    • Tamper and manipulation protection, batteries in protected inside area
    • Drill protection in outside plate
    • With mechanical half cylinder for mechanical emergency opening which is logged electronically
    • Mortise locks with anti-panic function or multi-locking applicable
    • Standard handles applicable on request (8 mm square handle bolt)
    • Acoustical and optical signalling for authorized/not authorized transponder
    • Power optimized time and date chip with automatical daylight saving time change
    • Emergency opening and emergency power supply of offline locking elements via a mobile programming device
    • Weather protection IP 56 standard
    • Handle mounted torque proof