/content/hbtbt/ae/en/search-results.html

    Power Supplies

    8Ah Power Supply Unit

    The power supply units are designed for maximum 8 Ah battery capacity and they provides deep discharging protection, battery monitoring and battery defect recognition. They also have 2LEDs which indicates status and fault identification.

    Overview

    The power supply units are designed for maximum 8 Ah battery capacity and they provides deep discharging protection, battery monitoring and battery defect recognition. They also have 2LEDs which indicates status and fault identification.

    This individual power supply/charger units are distinguished in particular by their permanent accumulator monitoring, voltage stabilization and current limitation. The accumulators used with the energy supply must have been tested and approved by the VdS. For the parallel connection of accumulators, only accumulators of the same type and age and from the same production series may be used. Moreover, the regulations according to DIN VDE 0833-1 must be observed.

    Fully electronic, voltage stabilized and current limiting power supply/charger unit for stand by parallel operation with deep discharging protection, battery monitoring and battery defect recognition, designed for max. 8 Ah battery capacity.

    Additionally there are 2 LEDs for status and fault identification are available.

    Features & Benefits:
    • Permanent battery monitoring
    • Temperature-guided battery charging voltage
    • Voltage stabilized with current limiting
    • Deep discharge protection
    • Charging connection monitoring
    • Battery defect recognition
    Certifications:
    • EN 50131-6 compliant
    • VdS Approval
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list