/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Alpha Smart Single-Phase Smart Residential Meter

    Single-phase alpha smart residential electricity meters are an integral part of Elster/Honeywell AMR solution that manages data from smart electricity meters to meet different utilities requirements in residential segment.

    Overview

    New single-phase alpha smart residential electricity meters are an integral part of Elster/Honeywell AMR solution that manages data from smart electricity meters to meet different utilities requirements in residential segment such as apartment buildings or private homes. The meters can be used as part of the AMR/AMI system or as a stand-alone metering device. Single-phase alpha smart electricity meters offers a solution with integrated LAN communication infrastructure based on built-in wireless module. Built-in Wi-Fi communication module allows to read data from the electricity meters directly through mobile device using a standard browser. Smart electricity meters are designed according to all existing requirements to smart meters and AMI systems including Internet of things (IoT).

    Features & Benefits:
    • High accuracy and stability
    • Measuring of import/export active/reactive energy
    • Large depth of storage
    • Wide detection
    • Neutral current measurement and disconnector options
    • Built-in wireless communication
    • Mesh-network saves costs and time at meter installation
    • Plug-and-play technology
    • Miniature size allows fitting into any cabinet or a mounting place
    Certifications:
    • IP51
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Assa Abloy Aperio Wireless Locksets Data Sheet
    application/pdf 1.27 MB
    5/14/2023
    1.27 MB
    Name
    Description
    File Size
    Date
    Size
    Assa Abloy Aperio Wireless Locksets Data Sheet
    application/pdf 1.27 MB
    5/14/2023
    1.27 MB
    Name
    Description
    File Size
    Date
    Size
    Assa Abloy Aperio Wireless Locksets Data Sheet
    1.27 MB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list