/content/hbtbt/ae/en/search-results.html

    Power Supplies

    MAXPRO Intrusion Peripherals - Remote Power Supply

    The MAXPRO® Intrusion (MPI) Remote Power Supply is a supplemental smart power supply with total current draw of all modules connected to the control panel’s auxiliary output is exceeded.

    Overview

    MAXPRO Intrusion (MPI) is part of the MAXPRO® family of products, and the system and its peripheral devices must be connected to MAXPRO Cloud for configuration, maintenance, and management.

    MAXPRO Cloud is a fully integrated access, video, and intrusion Security-as-a-Service platform. Ideal for small to medium businesses, MAXPRO Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser or our innovative mobile app.

    The MPI Remote Power Supply is a supplemental smart power supply. In the event the total current draw of all modules connected to the control panel’s auxiliary output is exceeded, the Remote Power Supply (RPS) provides additional 12 VDC power outputs to those modules and peripherals requiring additional power (such as door control modules, keypads, motion detectors, glass break detectors, sounders, etc.). It also provides four programmable low-voltage trigger outputs. It can be purchased separately (MPIPSU35) or with a cabinet (MPIPSU35BX).

    Features & Benefits:
    • Two fully protected, monitored 12 VDC 1.5 A outputs
    • Four programmable low-voltage trigger outputs
    • Support for up to 2 x 18 Ah backup batteries, supervised
    • Designed for mounting in MPI enclosure
    • Short isolation and lid and off-wall tamper protection
    Certifications:
    • Tested for compliance by BRE Global Ltd. UK to: EN 50131-3:2009 Grade 3 Environmental Class II EN 50131-6:2017 Type A when used in conjunction with certified MAXPRO Intrusion enclosure MPIBXM35.