Keypads & User Interfaces
Maxpro Intrusion Touchscreen Keypad
The maxpro intrusion keypads are designed to provide a simple day-to-day interface with MPI Control Panels. Each keypads connects to the IB2 communication bus.
The maxpro intrusion keypads are designed to provide a simple day-to-day interface with MPI Control Panels. Each keypads connects to the IB2 communication bus. MPI is part of the MAXPRO family of products, and the system and its peripheral devices must be connected to MAXPRO Cloud for configuration, maintenance, and management.
Features & Benefits:- Control options, PIN code or proximity card reader
- LCD graphic display
- Built-in sounder with adjustable volume, unique alarms
- Multi-area control
- Global warming and disarming for all areas
- Proximity card reader for up to 40-bit cards
- Mifare 32-bit or 56-bit card type support
- Lid and off-wall tamper protection
- EN 50131-3:2009 Grade 3 Environmental Class II
- PD 6662:2017