/content/hbtbt/ae/en/search-results.html

    communicators

    MAXPRO Intrusion RF Portal

    The MAXPRO® Intrusion (MPI) Wireless Portal (MPIWLTXAL) provides 192 wireless expansion zones making wireless possible for all types and sizes of installation.

    Overview

    MAXPRO Intrusion (MPI) is part of the MAXPRO® family of products, and the system and its peripheral devices must be connected to MAXPRO Cloud for configuration, maintenance, and management.

    MAXPRO Cloud is a fully integrated access, video, and intrusion Security-as-a-Service platform. Ideal for small to medium businesses, MAXPRO Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser or our innovative mobile app.

    The MAXPRO Intrusion Wireless RF Portal provides 192 wireless expansion zones making wireless possible for all types and sizes of installation. There can be up to eight RF portals in an installation which coupled with unique bidirectional radio and agile routing technologies, ensures that the wireless sensors and the control panel can talk to each other using the strongest available signal path.

    Features & Benefits:
    • Bi-directional wireless interface supporting 868MHz frequency
    • Up to 8 RF portals can be used with MPIP3000E panel
    • Up to 4 RF portals can be used with MPIP2000E/MPIP2100E panels
    • Full bi-directional agile routing (patented technology)
    • Compatible with Domonial Alpha and V2 protocol RF sensors
    • Separate remote enclosure or cabinet mounting
    • Lid and off-wall tamper protection, bypassable
    Certifications:
    • Certified by BRE Global Ltd. UK to EN 50131-3:2009 and
    • EN50131-5-3:2017 Grade 2, ACE Type B, Environmental Class II.
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security