I/O Modules
ADPRO Ethernet I/O Base Unit
ADPRO Ethernet I/O base units with LED indicators, contact inputs, and relay outputs are controlled by an ADPRO NVR+ device (FastTrace™ 2 Series, iFT Series, iFT Gateway).
ADPRO Ethernet I/O base units with LED indicators, contact inputs, and relay outputs are controlled by an ADPRO NVR+ device (FastTrace™ 2 Series, iFT Series, iFT Gateway). The host system controls the Ethernet I/O units through the Ethernet network (10 Mbps network only). The base unit offers four monitored or unmonitored inputs for voltage-free contacts (idle, alarm, tamper short circuit, tamper open circuit). It includes four relay outputs (voltage-free switch-over contacts) with status LED. The base unit has three LED indicators for system status (red = recording; yellow = fault; green = power supply). The base unit is mounted on a DIN rail and extendible with one to three extension units. Extension units are powered from the base unit.
Others
- Input and Output Type
- Relay
- Product Type
- External Ethernet PoE module
- Number of inputs
- 4
Others
- Input and Output Type
- Relay
- Product Type
- External Ethernet PoE module
- Number of inputs
- 4
- Input and Output Type : Relay
- Product Type : External Ethernet PoE module
- Number of inputs : 4