/content/hbtbt/ae/en/search-results.html

    I/O Modules

    ADPRO FastTrace I/O Card

    ADPRO I/O Card The Main I/O (MIO) and Extension I/O (EIO) Next Generation cards are internal I/O cards, to be fitted inside the ADPRO FastTrace 2/2E system. They are also called OTB (on-the-board) cards.

    Overview

    The Main I/O (MIO) and Extension I/O (EIO) Next Generation cards are internal I/O cards, to be fitted inside the ADPRO FastTrace 2/2E system. They are also called OTB (on-the-board) cards. The ADPRO FastTrace 2E is the best-in-class video recording and alarm transmission solution available. It runs the latest ADPRO XO Security+ Operating System, to create a powerful NVR+ platform. The NVR is scalable up to 32 video channels, of which 4 to 20 analogue channels, expandable with up to 32 IP channels (1). Furthermore, up to 32 analytic channels are possible.

    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security