/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Galaxy® Dimension Door Controller

    Galaxy® Dimension Door Controllers are part of Galaxy® Dimension Integrated intrusion and door control panel range is a fully integrated intrusion and door control security solution for mid to large commercial security installations

    Overview
    Galaxy® Dimension Door Controllers are area based integrated access and intrusion controller provides no access if area is set and prevents false alarms. Area behind a door is unset automatically upon access if user has authority. This prevents false alarms due to failure to unset. Groups can be set by pressing the Menu Recall button before card swipe, or by triple swipe. It has Wiegand compatibility gives the flexibility to work with a huge range of reader and card technologies up to 40 Bits. Allows compatibility to retrofit existing installations. It is compatible with Wiegand keypads that use 8-bit Burst mode

     Features & Benefits:
    • Up to 2 doors controlled by each DCM
    • Up to 1000 users
    • Access event log with 1000 events recorded in panel
    • Fully customizable weekly schedules to control access, auto-setting and output functions
    • User's access controlled by access templates and group set status
    • A system keypad can be linked to each reader for Menu Recall function control
    • Evacuation control will allow doors to unlock in the event of fire