I/O Modules
MAXPRO Intrusion Zone Expander
The MAXPRO Intrusion Zone Expander module provides eight additional hardwired zones for use with MPI Control Panels and four additional lowvoltage trigger outputs.
MPI is part of the MAXPRO family of products, and the system and its peripheral devices must be connected to MAXPRO Cloud for configuration, maintenance, and management. MAXPRO Cloud is a fully integrated access, video, and intrusion Security-as-aService platform. Ideal for small to medium businesses, MAXPRO Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser or our innovative award-winning app. The MAXPRO Intrusion Zone Expander module provides eight additional hardwired zones for use with MPI Control Panels and four additional lowvoltage trigger outputs
Features & Benefits:- Four programmable low-voltage trigger outputs
- Separate remote enclosure or cabinet mounting
- Lid and off-wall tamper protection, by-passable
- Eight hard-wired zones with support for three wiring types
- EN 50131-3:2009
- PD 6662:2017
Others
- Number of inputs
- 8
Others
- Number of inputs
- 8
- Number of inputs : 8