/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Temaline Digital Wiegand Multi I/O Management Device

    TK_S014 Wiegand modules by Honeywell enable connectivity of any standard device which uses the industry standard wiegand protocol, including biometrics. The modules enable step-by-step migration of current installations to save time.

    Overview

    Honeywell’s TK_S014 Wiegand modules enable connectivity of any standard device which uses the industry standard wiegand protocol, including biometrics. It also enables step-by-step migration of current installations to save time.

    TK_S014 device acts as a single door controller. It can manage up two third party Wiegand readers, the inputs/outputs used for the management of such readers and the inputs/outputs needed for the management of the door.

    Features & Benefits:
    • The direct LON connection and embedded I/O simplifies installation and engineering and reduces the number of system devices
    • Select the reader you prefer in terms of design or re-use existing devices for cost-saving purposes
    • As your network grows, the solution can scale and devices can be re-used
    Certifications:
    • Directive EMC 89/336/EEC, 92/31/EEC
    • Low Voltage Directive 93/68/EEC
    • RoHS/WEEE compliant device
    • Directives 2002/95/EC 2002/96/EC
    Specifications

    Others

    • Product Type
      • Interface Module

    Others

    • Product Type
      • Interface Module
    • Product Type : Interface Module
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list