/content/hbtbt/ae/en/search-results.html

    I/O Modules

    VideoBloX Matrix Alarm Input/Output

    VideoBloX Matrix Alarm Input/Output Modules used in VideoBloX NetCPU Matrix Switching System. The modules are consist of 16 alarm input & output.

    Overview

    VideoBloX Matrix Alarm Input/Output Modules used in VideoBloX NetCPU Matrix Switching System. The module consist of 16 alarm input & output. Alarm input used for Dry Contact Point & alarm output provides maximum 8A.Alarm inputs and outputs is done through a General Purpose Input Output (GPIO) card in the chassis.

    Features & Benefits:
    • Used in VideoBloX NetCPU Matrix Switching
    • 16 Alarm input & Output
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security