/content/hbtbt/ae/en/search-results.html

    Contact Sensors

    Recessed Magnetic Contact

    Discontinued

    Magnetic recessed contact for armored doors with 4 output wires (length 30 cm) for contact and anti-tampering, suitable for installation on iron and non-ferrous doors and windows. Container is made of brass.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Magnetic recessed contact for armored doors with 4 output wires (length 30 cm) for contact and anti-tampering, suitable for installation on iron and non-ferrous doors and windows. Container is made of brass. With double knurled end part diameter for a stable fixing in the profile of the window frame. Recessed fixing diameters of 16 and 22mm depending on the ferrous mass present. The operating distance is 20 mm in free air.