Software
AlarmNet® IP Receiver Software
Honeywell AlarmNet® IP Receiver Software is a highly upgradeable and feature-rich IP alarm receiver solution that can take the place of traditional hardware-based 7810iR-ENT receivers.
The Honeywell AlarmNet® IP Receiver Software is a highly upgradeable and feature-rich IP alarm receiver solution that can take the place of traditional hardware-based 7810iR-ENT receivers. Alarm receivers (such as the 7810PC) monitor alarms, check-ins and status messages from fire and security systems.
Features & Benefits:- MAC address assigned by AlarmNet upon installation
- Up to 1000 messages can be buffered
- Diagnostics include network trace to AlarmNet Utility, network diagnostic utility, database indicator
- Alarms stored in AlarmNet Database
- Local SQL database required
- Primary and Secondary 7810PC applications share a common synchronized SQL database
- Automation options incllude Manual mode, Serial mode and TCP/IP Automation
- Intuitive PC application style GUI that uses a keyboard and mouse to interface with tabbed windows, fields and option drop-down boxes
- Processor – Intel Core 2 Duo, or compatible processor, 2.16 GHz dock speed
- RAM is 4GB
- Hard drive capacity is 320GB
- UL 1076 Listed
- UL 864 Listed
- UL 1610 Listed
Others
- Brand
- Honeywell Security
- Compatible Panels & Equipment
- AlarmNet 7810PC
Others
- Brand
- Honeywell Security
- Compatible Panels & Equipment
- AlarmNet 7810PC
- Brand : Honeywell Security
- Compatible Panels & Equipment : AlarmNet 7810PC