/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    Alerton Gas Detector

    Discontinued

    Alerton Gas Detector ESENSE Room series monitors the carbon dioxide (CO2) levels in school and o ce type environments. The concentration of CO2 is a good indication of the overall indoor air quality.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Alerton Gas Detector ESENSE Room series monitors the carbon dioxide (CO2) levels in school and o ce type environments. The concentration of CO2 is a good indication of the overall indoor air quality.The ESENSE Series is based on a single beam non-dispersive infrared technology and is acost-optimized solution for the climate control of buildings and other processes. In addition,ABC software eliminates the need for manual calibration. The ESENSE Series measures the CO2concentration in the ambient air up to 2,000 ppm and converts the data into an analog output. This data can be used in conjunction with a Building Automation or Demand Control Ventilation System to decrease energy consumption while creating a healthier indoor climate.