/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    C02 Wall Sensor

    Discontinued

    CWL carbon dioxide (CO2) sensors maximize energy savings, while helping optimize ventilation. These sensors allow ventilation systems to be controlled by the amount of CO2 present in a space.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    CWL carbon dioxide (CO2) sensors maximize energy savings, while helping optimize ventilation. These sensors allow ventilation systems to be controlled by the amount of CO2 present in a space. The CWL series detect fluctuations in CO2 levels and signal ventilation systems to provide an inlet of fresh air optimal for the space at a given time saving energy and increasing tenant comfort.

    Features & Benefits:
    • Microprocessor based design increases accuracy and reduces installation time
    • Self-calibrating - innovative self-calibration algorithm easy to maintain
    • Non-dispersive infrared technology (NDIR) repeatable to +/-20 ppm +/-1% of measured value high accuracy measurement
    • Snap-on faceplate no screws required, making installation and service easy
    • Field-selectable outputs for operation flexibility
    • Integrated probe - integrated transducer and probe eliminates the need to install a separate pick-up tube
    • Fully replaceable, digitally profiled thin-film capacitive (32-bit mathematics) US Patent 5,844,138 HS sensor
    • Solid-state, integrated circuit sensor
    Certifications:
    • CE