Air Quality Sensors
IAQPoint2 with Digital Output, BACnet and Modbus
The IAQPoint2 Monitor Improve indoor air quality and cut energy costs with CO2 or VOC + temp/humidity monitoring for demand control ventilation.
The IAQPoint2 Monitor Improve indoor air quality and cut energy costs with CO2 or VOC + temp/humidity monitoring for demand control ventilation. IAQPoint2 features a fully functional, multi-color, touch screen interface, the first of it's kind. IAQPoint2 operates on +24 Vac/Vdc. Analog output is 4-20 mA or 2-10 Vdc, switch selectable. Digital output is BACnet/ Modbus selectable or LonWorks. Available in wall mount and duct mount configurations.
Features & Benefits:- User Friendly Touchscreen Operation
- Flexible, Money Saving Design
- 3 in 1 Monitoring
- Green Attributes
- Intertek Listed to 3rd Editions of: UL 61010-1; and CSA C22.2 No. 61010-1-12
- Intertek tested to EN 61010:2010, EN 61000-6- 3:2007 + A1:2011, and EN 50270:2006, Type 2 Equipment for Immunity; and DLS tested to EN 50270:2006 for CE Mark
- BTL (BACnet)
- LonWorks