Air Quality Sensors
SQN8X Gas Sensor
The SQN8X Multipoint Sample Draw Gas Sensors are designed to be used as part of a control system that helps to prevent the formation of a hazardous environment when properly installed and maintained.
The Honeywell Analytics SQN8X are sample draw gas sensors. The standard unit (SQN82) has two sampling points and a three-relay output for different stages of alarm. The unit is ideal for MRI rooms as the sampling point tubing can be up to 1000’ from the monitor. The optional two-gas model will pick up both gases at each sampling point. Each unit includes 100 ft lengths of sampling tubing per number of ports ordered. The SQN8X Multipoint Sample Draw Gas sensors are designed to be used as part of a control system that helps to prevent the formation of a hazardous environment when properly installed and maintained.
Features & Benefits:- Visual indicators and audible alarm
- Programmable alarm levels
- Two sampling points
- Failure indicator
- Three alarm levels
- Integrated flow loss surveillance
- Programmable relay differential
- CSA Approved