/content/hbtbt/ae/en/search-results.html

    Air Quality Sensors

    ToxyPoint Transmitter For Carbon Monoxide monitor

    The ToxyPoint two-wire transmitters provides continuous monitoring for carbon monoxide in ambient air. Engineered with field-proven industrial sensing and instrument technology, the transmitters are maintenance-free.

    Overview

    The ToxyPoint two-wire transmitters provides continuous monitoring for carbon monoxide in ambient air. Engineered with field-proven industrial sensing and instrument technology, the transmitters are maintenance-free. They are designed to reduce the overall cost of ownership with a lower initial investment, eliminating maintenance costs and minimizing building electrical operating costs. ToxyPoint Transmitters delivers accurate, reliable protection from carbon monoxide by combining a carbon monoxide detector (0-500 ppm), wide supply voltage range and a linear 4-20 mA output with two factory set alarm levels and two alarm outputs.

    Features & Benefits:
    • Zero maintenance
    • No calibration
    • Two-wire, loop-powered
    • Fits into standard, single-outlet electrical box
    • Low initial cost with competitive pricing
    • No extra transformer required
    • Improved indoor air quality (IAQ) with accurate, reliable detection of carbon monoxide
    Certifications:
    • IEC No. 61010
    • U.S. Standard: ANSI/ISA S82.01
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list