Air Quality Sensors
VESDA ECO™ Detector - ECO-SC-45
VESDA ECO provides the industry’s first combined aspirated smoke and gas detection system. It provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property while ensuring business continuity.
VESDA ECO Detectors provide the industry’s first combined aspirated smoke and gas detection system. It provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property while ensuring business continuity.
VESDA ECO gas detectors come complete with the main housing, sensor cartridge, data storage card and USB interface cable whereas VESDA ECO-Ex gas detectors are supplied additionally with outer metal casing and surface mounting assembly, detector housing.
VESDA ECO uses an existing or new VESDA air-sampling pipe network to actively monitor for gas escapes and build-ups. Each ECO gas detector can house up to two gas sensors, and additional detectors can be added easily to the VESDA pipe network to monitor more gases if required. Pre-calibrated sensor cartridges are easily replaced in the field and make converting to different gas sensors or replacing sensors a simple task. The VESDA ECO detectors are configured using Xtralis VSC configuration software and can be remotely monitored using Xtralis VSM4 monitoring software. Both VSC and VSM can be used to download data from the on-board memory card for data analysis and trending of historical data. Integration with other building systems, including fire alarm control panels, PLCs, HVAC and building management systems, provides real-time situational awareness for intelligent emergency response. VESDA ECO by Xtralis provides significant installation and routine maintenance cost savings over conventional multi-point gas detection solutions, by reducing the number of detectors required to cover an area and by providing easy access for routine maintenance.
Features & Benefits:- Toxic, Oxygen or Flammable gas detection
- Single- or dual-gas versions
- Factory calibrated sensor cartridges
- Integral alarm status LEDs
- Integrates with PLCs/HVAC/BMS/FACP
- Configurable relays
- RS485 Modbus output
- On-board event logging
- On-board fault diagnostics
- Integral gas test port
- Remote reset
- CE
- EMC
- LCPB, VdS, AFNOR compatible for use with Xtralis EN54-20 approved ASD
- LOM approved to UNE 23300 (CO & CO+NO2 )
- AQISQ – CMC Pattern Approval
- CCCF – CFE, GB:15322.1
- VNIIPO