/content/hbtbt/ae/en/search-results.html

    Beam Detectors

    ES-25I Beam Smoke Detector

    ES-25I Beam Smoke Detectors by Notifer are composed of a single optical unit (TRX) and a reflector to be placed on the opposite side. The protection range is between 2 and 25 meters with possible flush mounting.

    Overview

    ES-25I Beam Smoke Detectors by Notifer are composed of a single optical unit (TRX) and a reflector to be placed on the opposite side. The protection range is between 2 and 25 meters with possible flush mounting. Loss of signal is compensated by automatic gain dusty and easy alignment is achieved without any external tools through LEDs.

    Features & Benefits:
    • Protection range between 2 and 25 meters
    • Possible flush mounting
    • Automatic gain dusty compensation for loss of signal
    Certifications:
    • Vds
    • EN 54 part 12
    Specifications

    Others

    • Brand
      • Fire-Lite

    Others

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Detector_Type@detector_type|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list