/content/hbtbt/ae/en/search-results.html

    Contact Sensors

    IDENTLOC Slimline Locking Sensor

    Discontinued

    IDENTLOC Slim line Locking Sensors are compact and flat style of the slim line family allows a concealed mounting of the sensors in the gap between frame and window leaf or door leaf

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    IDENTLOC Slim line Locking Sensors are the opening and lock monitoring of windows or doors with multiple locking and concealed push rod, a special locking sensor is available. The sensor is mounted to the push rod of the lock. A transmission between transmitter and sensor is only possible when the window or door is closed and the handle is locked

    Certifications:
    • G101073 (EMT), Class C