/content/hbtbt/ae/en/search-results.html

    Contact Sensors

    Locking sensor with magnetic contact

    Locking sensor with magnetic contact are used for opening and lock monitoring of windows and doors with multiple locks and concealed push rod.

    Overview

    Locking sensor with magnetic contact are used for opening and lock monitoring of windows and doors with multiple locks and concealed push rod.

    If both sensor elements are opposite one another, the field lines of the magnetic unit flow through the contact unit and the reed contact is closed. This is only the case, as long as the window/door is closed and locked.

    If the magnetic unit of the locking bolt is removed from the contact unit via the adapter plate, the contact opens. Connection is made via the 6 m long cable in Z-wiring either directly at a central control unit or at an evaluation unit

    Features & Benefits:
    • Z-wiring through 4-wire connection possible
    • Can be placed in any quiescent current line be looped in
    • Compact design
    • Installation invisible between frames and wings.
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Regulatory_Approvals@regulatory_approvals

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list