/content/hbtbt/ae/en/search-results.html

    contact sensors

    Signal White Paper Seal

    The hold-up detectors are used with manual control for inconspicuous hold-up alarm actuation. Actuating the pressure plate will trigger the alarm signal.

    Overview

    The hold-up detectors are used with manual control for inconspicuous hold-up alarm actuation. Actuating the pressure plate will trigger the alarm signal at the hold-up and intrusion detection control panel and necessarily destroy the indicator paper at the same time, thus displaying the alarm triggering permanently.

    The detector must be placed to allow an inconspicuous alarm actuation and prevent the committer from seeing the triggered LED (in detectors with LED).The hold-up detectors meet the requirements of the hold-up detection systems for connection to the police or security service.

    Features & Benefits:
    • Pulse triggering, thus alarm repetition possible
    • Cover contact for sabotage monitoring
    • Triggering identification by paper seal or LED
    • Surfaceand flush-mounting of the connecting cables possible