/content/hbtbt/ae/en/search-results.html

Current Sensors

H681X-V SERIES Current Transducer

The H681x-V Series of current transducers provide a standard voltage output for use with data loggers, chart recorders, and power monitoring equipment

Overview

The H681x-V Series of current transducers provide a standard voltage output for use with data loggers, chart recorders, and power monitoring equipment. H681x CTs are split-core and have 0 to 0.333V AC and 1V AC output options.

Features & Benefits:
  • High Accuracy
  • Data logging
  • Recording
  • Power monitoring
  • Energy management
  • Alternative energy monitoring
  • Cost allocation
Certifications:
  • EN61010 -1
  • UL61010-1 Recognized
Specifications

Others

  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Brand
    • Alerton

Others

  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature
    • -15 degree Celsius
    • 5 degree Fahrenheit
  • Brand
    • Alerton
  • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
  • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
  • Brand : Alerton