Detector Test Equipment
705 High Temperature Flammable Gas Sensor
High temperature flammable gas sensor for hazardous areas up to +150°C (+302°F)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model 705 high temperature sensor has been specifically designed for the detection of combustible gases in high temperature hazardous area locations. Typical applications include turbine enclosures and drying ovens used insolvent based printing and coating machines.
These applications require a sensor that provides reliable and stable detection allowing low-level alarm settings across a wide temperature range. Utilizing a specially matched pair of Sieger poison resistant combustible gas detection elements, the Model 705 High Temperature Sensor has a very stable baseline allowing alarm trip points to be set as low as 5% LEL across a temperature range of -25°C to +150°C (-3°F to +302°F). The gas measuring range can be configured from 0-20% LEL up to 0-100% LEL depending on the type of controller used.
The detector elements are housed in a UL hazardous area approved explosion proof assembly, and provide an industry standard 3 wire mV bridge output which can be connected to a suitable control device or converted to an analog output signal via a field transmitter.
Additional Features and Benefits:
Excellent Performance:
- Certified for hazardous location operation up to +150°C (+302°F)
- Alarm trip points as low as 5% LEL
- Fast speed of response
- Poison resistant detectors
- Low power consumption
Cost Effective:
- Low cost disposable sensor
- Greater than 5 year typical operating life
Reliable Operation:
- Specially matched ‘Sieger’ detectors provide highest stability
- Proven technology from the World leaderin combustible gas detection
Flexibility:
- Measuring ranges from 0-20% LELto 0-100% LEL
- Wide range of accessories
Robust Construction:
- UL approved explosion proof enclosure
- High grade Aluminum construction.
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Overview
- Brand
- Honeywell
- Honeywell
Features
- Sub-Category
- Gas Detection Sensors & Transmitters
- Gas Detection Sensors & Transmitters
- Alarm Settings
- 5% LEL
- Features & Benefits
- Cost Effective
- Excellent Performance
- Flexibility
- Reliable Operation
- Robust Construction
- Repeatability
- Better than ±2% LEL
- Storage Life
- Up to 5 years
Dimensions & Weight
- Weight range
- Collecting Cone: 175 g
- Sample Flow Housing: 110 g
- Sensor: 200 g
- Weather Protection Housing: 52.4 g
- Dimension
- 78 mm x 55 mm (Sensor)
- 87 mm x 165 mm dia (Collecting Cone)
- Sample Flow Housing: 61 mm x 45 mm x 31 mm
- Weather Protection Housing: 76.5 mm x 50.8 mm dia
Technical Specifications
- Humidity Range
- Continuous: 20 to 90% RH
- Intermittent: 10 to 99% RH
- Maximum Pressure
- 110 kPa
- Gas Type
- Flammable
- Accuracy
- 0-100% LEL
- Speed of Response
- T60 < 6 sec
- T90 < 10 sec
- Stability (zero)
- With Humidity: < ±3% LEL
- With Pressure: < ±3% LEL
- With Temperature: < ±3% LEL
- With Time: < ±5% LEL/yr
- Stability (span)
- With Humidity: < ±3% LEL
- With Pressure: < ±3% LEL
- With Temperature: < ±4% LEL
- With Time: < ±5% LEL/yr
- Mounting Thread
- 3/4 in NPT
- Measuring Range
- 0-20% LEL, 0-100% LEL (Control Card Dependent)
- Signal Output
- mV Bridge
- Warm Up Time
- 30 min
Standards & Certifications
- NEMA Rating
- NEMA 4X
Material Specifications
- Enclosure Material
- Aluminum
Electrical Specifications
- Power Consumption
- 0.7W @200 mA
Others
- Industry
- Energy
Overview
- Brand
- Honeywell
- Honeywell
Features
- Sub-Category
- Gas Detection Sensors & Transmitters
- Gas Detection Sensors & Transmitters
- Alarm Settings
- 5% LEL
- Features & Benefits
- Cost Effective
- Excellent Performance
- Flexibility
- Reliable Operation
- Robust Construction
- Repeatability
- Better than ±2% LEL
- Storage Life
- Up to 5 years
Dimensions & Weight
- Weight range
- Collecting Cone: 175 g
- Sample Flow Housing: 110 g
- Sensor: 200 g
- Weather Protection Housing: 52.4 g
- Dimension
- 78 mm x 55 mm (Sensor)
- 87 mm x 165 mm dia (Collecting Cone)
- Sample Flow Housing: 61 mm x 45 mm x 31 mm
- Weather Protection Housing: 76.5 mm x 50.8 mm dia
Technical Specifications
- Humidity Range
- Continuous: 20 to 90% RH
- Intermittent: 10 to 99% RH
- Maximum Pressure
- 110 kPa
- Gas Type
- Flammable
- Accuracy
- 0-100% LEL
- Speed of Response
- T60 < 6 sec
- T90 < 10 sec
- Stability (zero)
- With Humidity: < ±3% LEL
- With Pressure: < ±3% LEL
- With Temperature: < ±3% LEL
- With Time: < ±5% LEL/yr
- Stability (span)
- With Humidity: < ±3% LEL
- With Pressure: < ±3% LEL
- With Temperature: < ±4% LEL
- With Time: < ±5% LEL/yr
- Mounting Thread
- 3/4 in NPT
- Measuring Range
- 0-20% LEL, 0-100% LEL (Control Card Dependent)
- Signal Output
- mV Bridge
- Warm Up Time
- 30 min
Standards & Certifications
- NEMA Rating
- NEMA 4X
Material Specifications
- Enclosure Material
- Aluminum
Electrical Specifications
- Power Consumption
- 0.7W @200 mA
Others
- Industry
- Energy
- Brand : Honeywell|Honeywell
- Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
- Weight range : Collecting Cone: 175 g|Sample Flow Housing: 110 g|Sensor: 200 g|Weather Protection Housing: 52.4 g
- Humidity Range : Continuous: 20 to 90% RH|Intermittent: 10 to 99% RH
- Alarm Settings : 5% LEL
- Features & Benefits : Cost Effective|Excellent Performance|Flexibility|Reliable Operation|Robust Construction
- Maximum Pressure : 110 kPa
- NEMA Rating : NEMA 4X
- Gas Type : Flammable
- Accuracy : 0-100% LEL
- Enclosure Material : Aluminum
- Speed of Response : T60 < 6 sec|T90 < 10 sec
- Power Consumption : 0.7W @200 mA
- Stability (zero) : With Humidity: < ±3% LEL|With Pressure: < ±3% LEL|With Temperature: < ±3% LEL|With Time: < ±5% LEL/yr
- Stability (span) : With Humidity: < ±3% LEL|With Pressure: < ±3% LEL|With Temperature: < ±4% LEL|With Time: < ±5% LEL/yr
- Mounting Thread : 3/4 in NPT
- Measuring Range : 0-20% LEL, 0-100% LEL (Control Card Dependent)
- Signal Output : mV Bridge
- Repeatability : Better than ±2% LEL
- Warm Up Time : 30 min
- Storage Life : Up to 5 years
- Dimension : 78 mm x 55 mm (Sensor)|87 mm x 165 mm dia (Collecting Cone)|Sample Flow Housing: 61 mm x 45 mm x 31 mm|Weather Protection Housing: 76.5 mm x 50.8 mm dia
- Industry : Energy