/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Honeywell Detector Base Sounder Strobe (VAD)

    Honeywell Detector Base Sounder Strobe (VAD) is a modular, high-output loop powered device intended to alert building occupants of a potential fire.

    Overview

    Honeywell Detector Base Sounder Strobe (VAD) is a modular, high-output loop powered device intended to alert building occupants of a potential fire. The device is available in two variants - premium and standard options. It enables a complete, fully compliant and cost-effective fire alarm system by reducing installation and commissioning costs through fewer wiring points.

    Features & Benefits:
    • Premium and standard offering provides flexible solution to suit all space requirements
    • Global & approved 32 tone set, selectable from device or from panel
    • Automatic synchronization of sounder and strobe
    • Maximum light and sound output with efficient power consumption enables more devices on a loop
    • Premium device with high light coverage reduces wiring points
    • Single point of installation - saves time, cost & inventory
    • Red flash - industry preferred colour for evacuation
    • Large cable access, rear or surface cable entry
    • Adjustable sound, light & tones to suit varying installation applications
    • Simple twist fit onto universal B501AP base
    Certifications:
    • EN54-3
    • EN54-17
    • EN54-23
    • CE
    • LPCB
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS