/content/hbtbt/ae/en/search-results.html

Flame Detectors

Flame Detector SharpEye 40/40I Triple IR

Sharp Eye 40/40 Triple IR is a dense flame detector in explosion-proof design. The detector uses three sensors with optical filters that recognize the typical radiation pattern from a hydrocarbon-based fire.

Overview

Sharp Eye 40/40 Triple IR is a dense flame detector in explosion-proof design. The detector uses three sensors with optical filters that recognize the typical radiation pattern from a hydrocarbon-based fire.

The detector is intended for indoor and outdoor installation and, in addition to high blind alarm immunity, also has an IP rating, which means that it can be placed in all environments. The detector's Exd class means that it is connected directly without a zener or insulation barrier.

Shielded cable must be used in the Ex area. Typical application environments are refineries, hangars, offshore installations and other demanding environments where high reliability and reliable warning are required. Sharp Eye 40/40I can, for example, detect a standard test fire (0, 1 m2 barrel with petrol) at a distance of 65 meters in less than 5 seconds. Connects to detector loop via address unit/transponder.

Features & Benefits:
  • Explosion-proof design: EEx (d) or EEx (de)
  • Immune to all known sources of blind alarm (40/40 3xIR)
  • Faults and fire relays
  • 4-20 mA output
  • High MTBF: 150,000 hours
Specifications

Others

  • Brand
    • Honeywell
  • Enclosure Material
    • Aluminium

Others

  • Brand
    • Honeywell
  • Enclosure Material
    • Aluminium
  • Brand : Honeywell
  • Enclosure Material : Aluminium
Others
Name
Description
File Size
Date
Size
Rivelatori Di Fiamma-Data Sheet
application/pdf 697.11 KB
6/1/2023
697.11 KB
Detección de incendios Catalog
application/pdf 3.44 MB
11/1/2016
3.44 MB
Equipos Especiales Catalog
application/pdf 2.29 MB
4/1/2013
2.29 MB
Name
Description
File Size
Date
Size
Rivelatori Di Fiamma-Data Sheet
application/pdf 697.11 KB
6/1/2023
697.11 KB
Detección de incendios Catalog
application/pdf 3.44 MB
11/1/2016
3.44 MB
Equipos Especiales Catalog
application/pdf 2.29 MB
4/1/2013
2.29 MB
Name
Description
File Size
Date
Size
Rivelatori Di Fiamma-Data Sheet
697.11 KB
6/1/2023
Detección de incendios Catalog
3.44 MB
11/1/2016
Equipos Especiales Catalog
2.29 MB
4/1/2013