/content/hbtbt/ae/en/search-results.html

    Flame Detectors

    FS10 Flame Detector

    Discontinued

    A high-speed fire detection a designed for liquid and powder coating applications

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    A high-speed microprocessor based fire detection and process control system specially designed for liquid and powder coating applications, the FS System 10™ quickly detects the presence of a flame, reacts by initiating a shutdown of the electrostatic finishing process in a matter of milliseconds: and effectively interrupts the fire before residues and wet paint films can ignite.

    Product Overview:


    FS System 10™

    A high-speed microprocessor based fire detection and process control system specially designed for liquid and powder coating applications, the FS System 10™ quickly detects the presence of a flame, reacts by initiating a shutdown of the electrostatic finishing process in a matter of milliseconds: and effectively interrupts the fire before residues and wet paint films can ignite.

    The FS System 10 is the only system that provides a two-stage response:an ALERT for spray gun 'fireball' type fires and if the fire continues, a FIRE ALARM is declared in 4-5 seconds.

    The FS System 10 is vastly superior to conventional detectors due to the electro-optical quantum infrared sensors array and the ability to accurately detect fires without false alarms.The FS System 10 is available in both wall-mount controller and card controller configurations.(For additional information on card controller, consult the factory.)

    The detector is mounted in an explosion-proof housing.The wall-mounted controller is a self-contained system mounted in a NEMA 12 enclosure with LCD display and LED status lights.Three 10-amp mechanical relays have been incorporated for shutting down the paint flow, electrostatics and conveyor.Event history and fire tech data are reported by the detector in real time and data, then stored in the controller’s non-volatile memory.FirePic™ and SnapShot™ data can be downloaded from the RS-232 port of the controller from your PC.The controller may operate with one or two detectors.


    FS10-R Unitized

    The FS10-R Unitized is a multi-spectral infrared electro-optical flame detector designed specifically for liquid paint or powder spray booth applications.Based on the FS System 10, the FS10-R Unitized flame detector meets the need for a stand-alone capability and complies with the NFPA 33 Standard.The WideBand IR™, NearBand IR, and Visible sensors combined with the advanced signal procession provide optimum performance.High spend fire response with optional factory sensitivity settings and alarm outputs provide the best, proven solution to fire detection for the Finishing Industry.

    Additional Features and Benefits:

    • Multi-Spectral digital electro-optical infrared fire detector
    • Immune to false alarms caused by arcs or corona discharges
    • Built-in automatic 'through the lens' self-test
    • Not sensitive to background radiant energy sources such as paint heaters
    • Not affected by absorbing smoke or paint solvent mist in liquid pant spray booths
    • Sees through paint, powder or oil residue on detector’s lens
    • Digital communications with RS-485 interface
    • FirePic™: retrieval of recorded pre-fire data
    • SnapShot™: dynamic graphical display of what the detector sees

    Features & Benefits:

    • Multi-spectral digital electro-optical infrared fire detector
    • Meets requirements of NFPA 33
    • Unique two-stage ALERT and FIRE ALARM response

    Quick Specs:

    • Immune to false alarms caused by arcs or corona discharges
    • Built-in automatic 'through the lens' self-test
    • Not sensitive to background radiant energy sources such as paint heaters
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • NOTIFIER
    • Warranty
      • 2 Years from Date of Shipping

    Features

    • Sub-Category
      • Flame Detectors
      • Flame Detectors
    • Alarm Included
      • Yes
    • Display Type
      • LCD
    • Features & Benefits
      • Built-In Automatic “Through The Lens” Self-Test
      • Digital Communication with Rs-485 Interface
      • FirePic™ Retrieval of Recorded Pre-Fire Data
      • Immune to False Alarms Caused by Arcs or Corona Discharges
      • Meets requirements of NFPA 33
      • Multi-Spectral Digital Electro-Optical Infrared Fire Detector
      • Not Affected by Absorbing Smoke or Paint Solvent Mist in Liquid Pant Spray Booths
      • Not Sensitive to Background Radiant Energy Sources such as Paint Heaters
      • Sees through Paint, Powder or Oil Residue on Detector’s Lens
      • SnapShot™ Dynamic Graphical Display of What the Detector Sees
      • Unique Two-Stage ALERT and FIRE ALARM Response
    • Filter Included
      • No
    • Relay Included
      • Yes
    • Sampling Pump Included
      • No
    • Warnings & Restrictions
      • 2 Years from Date of Shipping
    • Replacement Parts
      • Electronics Module for Model FS10-R30s

    Dimensions & Weight

    • Weight range
      • 3.8 lbs
    • Dimension
      • Dia: 4.81 in D: 4.65 in

    Technical Specifications

    • Humidity Range
      • 10 to 90% RH (Non-Condensing)
    • Number of Analog Outputs
      • 1
    • Analog Output Signal Type
      • mA
    • Filter Required
      • No
    • Relay Rated Load
      • 1A @24V DC
    • Relay Output Configuration
      • SPST
    • Relay Circuit Resting Configuration
      • NO
    • Sensing Method
      • Infrared
    • Wireless Enabled
      • No
    • Output Signal Type
      • mA
    • Mounting
      • Swivel Bracket Assembly (Optional)
    • Spectral Sensitivity
      • Near Band IR: 0.7 to 1.1 microns
      • Visible: 400 to 700 Nanometers
      • Wide Band IR: 0.7 to 3.5 microns
    • Sensitivity
      • 45 ft and 30 ft to 1 sq.ft Gasoline Fire
    • Field of View
      • 90° (± 45° Horizontal and Vertical)
    • Conduit Entries
      • (2) 3/4 in NPT

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 mA
    • Operating Current
      • 85 mA
    • Power Requirement
      • 24 VDC

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Standards & Certifications

    • Certifications - Regional
      • Global
    • NEMA Rating
      • NEMA 3, 4 and 4x

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel
      • Copper-Free Powder Coated Aluminum

    Applications & Compatibility

    • Application
      • Aerosol Filling
      • Curing Ovens
      • Liquid Paint Spray Lines
      • Powder Coating Booths

    Others

    • Industry
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • NOTIFIER
    • Warranty
      • 2 Years from Date of Shipping

    Features

    • Sub-Category
      • Flame Detectors
      • Flame Detectors
    • Alarm Included
      • Yes
    • Display Type
      • LCD
    • Features & Benefits
      • Built-In Automatic “Through The Lens” Self-Test
      • Digital Communication with Rs-485 Interface
      • FirePic™ Retrieval of Recorded Pre-Fire Data
      • Immune to False Alarms Caused by Arcs or Corona Discharges
      • Meets requirements of NFPA 33
      • Multi-Spectral Digital Electro-Optical Infrared Fire Detector
      • Not Affected by Absorbing Smoke or Paint Solvent Mist in Liquid Pant Spray Booths
      • Not Sensitive to Background Radiant Energy Sources such as Paint Heaters
      • Sees through Paint, Powder or Oil Residue on Detector’s Lens
      • SnapShot™ Dynamic Graphical Display of What the Detector Sees
      • Unique Two-Stage ALERT and FIRE ALARM Response
    • Filter Included
      • No
    • Relay Included
      • Yes
    • Sampling Pump Included
      • No
    • Warnings & Restrictions
      • 2 Years from Date of Shipping
    • Replacement Parts
      • Electronics Module for Model FS10-R30s

    Dimensions & Weight

    • Weight range
      • 3.8 lbs
    • Dimension
      • Dia: 4.81 in D: 4.65 in

    Technical Specifications

    • Humidity Range
      • 10 to 90% RH (Non-Condensing)
    • Number of Analog Outputs
      • 1
    • Analog Output Signal Type
      • mA
    • Filter Required
      • No
    • Relay Rated Load
      • 1A @24V DC
    • Relay Output Configuration
      • SPST
    • Relay Circuit Resting Configuration
      • NO
    • Sensing Method
      • Infrared
    • Wireless Enabled
      • No
    • Output Signal Type
      • mA
    • Mounting
      • Swivel Bracket Assembly (Optional)
    • Spectral Sensitivity
      • Near Band IR: 0.7 to 1.1 microns
      • Visible: 400 to 700 Nanometers
      • Wide Band IR: 0.7 to 3.5 microns
    • Sensitivity
      • 45 ft and 30 ft to 1 sq.ft Gasoline Fire
    • Field of View
      • 90° (± 45° Horizontal and Vertical)
    • Conduit Entries
      • (2) 3/4 in NPT

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 mA
    • Operating Current
      • 85 mA
    • Power Requirement
      • 24 VDC

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Standards & Certifications

    • Certifications - Regional
      • Global
    • NEMA Rating
      • NEMA 3, 4 and 4x

    Material Specifications

    • Enclosure Material
      • 316 Stainless Steel
      • Copper-Free Powder Coated Aluminum

    Applications & Compatibility

    • Application
      • Aerosol Filling
      • Curing Ovens
      • Liquid Paint Spray Lines
      • Powder Coating Booths

    Others

    • Industry
      • Energy
      • Manufacturing
    • Brand : Honeywell|Honeywell|NOTIFIER
    • Sub-Category : Flame Detectors|Flame Detectors
    • Weight range : 3.8 lbs
    • Humidity Range : 10 to 90% RH (Non-Condensing)
    • Minimum Temperature : -40˚C
    • Alarm Included : Yes
    • Number of Analog Outputs : 1
    • Analog Output Signal Type : mA
    • Analog Output Signal Current : 4 mA
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Certifications - Regional : Global
    • Display Type : LCD
    • Features & Benefits : Built-In Automatic “Through The Lens” Self-Test|Digital Communication with Rs-485 Interface|FirePic™ Retrieval of Recorded Pre-Fire Data|Immune to False Alarms Caused by Arcs or Corona Discharges|Meets requirements of NFPA 33|Multi-Spectral Digital Electro-Optical Infrared Fire Detector|Not Affected by Absorbing Smoke or Paint Solvent Mist in Liquid Pant Spray Booths|Not Sensitive to Background Radiant Energy Sources such as Paint Heaters|Sees through Paint, Powder or Oil Residue on Detector’s Lens|SnapShot™ Dynamic Graphical Display of What the Detector Sees|Unique Two-Stage ALERT and FIRE ALARM Response
    • Filter Required : No
    • Filter Included : No
    • Relay Rated Load : 1A @24V DC
    • Relay Output Configuration : SPST
    • Relay Included : Yes
    • Relay Circuit Resting Configuration : NO
    • Sampling Pump Included : No
    • Sensing Method : Infrared
    • Operating Current : 85 mA
    • Warnings & Restrictions : 2 Years from Date of Shipping
    • Wireless Enabled : No
    • Replacement Parts : Electronics Module for Model FS10-R30s
    • Output Signal Type : mA
    • NEMA Rating : NEMA 3, 4 and 4x
    • Mounting : Swivel Bracket Assembly (Optional)
    • Warranty : 2 Years from Date of Shipping
    • Spectral Sensitivity : Near Band IR: 0.7 to 1.1 microns|Visible: 400 to 700 Nanometers|Wide Band IR: 0.7 to 3.5 microns
    • Sensitivity : 45 ft and 30 ft to 1 sq.ft Gasoline Fire
    • Power Requirement : 24 VDC
    • Industry : Energy|Manufacturing
    • Field of View : 90° (± 45° Horizontal and Vertical)
    • Enclosure Material : 316 Stainless Steel|Copper-Free Powder Coated Aluminum
    • Dimension : Dia: 4.81 in D: 4.65 in
    • Conduit Entries : (2) 3/4 in NPT
    • Application : Aerosol Filling|Curing Ovens|Liquid Paint Spray Lines|Powder Coating Booths