/content/hbtbt/ae/en/search-results.html

    Flow Switches & Sensors

    Insertion Electromagnetic Flow Transmitter

    Discontinued

    The Insertion Electromagnetic Flow Transmitter is an adjustable insertion flowmeter featuring electromagnetic technology that accurately and reliably measures fluid velocity in addition to providing several continuous signal outputs.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Insertion Electromagnetic Flow Transmitter is an adjustable insertion flowmeter featuring electromagnetic technology that accurately and reliably measures fluid velocity in addition to providing several continuous signal outputs.

    This series is specifically designed to offer superior performance paired with simple installation and use. One unit is adjustable to fit pipe sizes from 4 to 36˝ (102 to 914 mm), and offers several output options including selectable BACnet MS/TP or Modbus® RTU communications protocol over 2-wire RS-485 in addition to the standard analog, frequency and alarm outputs.

    Features & Benefits:
    • Field configurable setup displays (-LCD integral option or remote accessory A-IEF-DSP) allow for ultimate flexibility
    • High performance accuracy is maintained through changes in temperature, density or viscosity
    • Long Life Cycle and minimal maintenance requirements with no moving parts to wear or break and electrodes that discourage fouling
    • Isolation valve accessory options allow for installation in operational systems via hot-tap kit or easy removal without system downtime
    Certifications:
    • BTL
    • CE
    • NSF/ANSI 61 and 372