Flow Switches & Sensors
PFT Insertion Paddlewheel Flow Sensor
The Series PFT Insertion Paddlewheel Flow Sensor are used to monitor liquid flow rates in pipes from 1-1/2 to 40in and is available in brass or 316 SS body.
The Series PFT Insertion Paddlewheel Flow Sensor are used to monitor liquid flow rates in pipes from 1-1/2 to 40in and is available in brass or 316 SS body. The unit outputs a frequency proportional pulsed or 4 to 20 mA output. The pulse models are a square wave output signal with frequency proportional to the flow velocity and the 4 to 20 mA models have a linear output of the velocity with 4 mA equal to 0 ft/s and 20 mA equal to 25 ft/s.
Features & Benefits:- Bearings and shaft offer excellent wear protection even in applications with particulate for long life
- Weatherproof and submersible rated for irrigation applications
- One unit adjustable over a large pipe size range
- Multiple wetted material choices offer application versatility
- Sensor technology uses inductive sensing
- CE
Others
- Maximum Operating Ambient Temperature
- 100 degree Celsius
- 212 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Brand
- Alerton
- Product Type
- Sensor Degrees Celsius
- Serviced Media
- Water-Based Fluid
Others
- Maximum Operating Ambient Temperature
- 100 degree Celsius
- 212 degree Fahrenheit
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Brand
- Alerton
- Product Type
- Sensor Degrees Celsius
- Serviced Media
- Water-Based Fluid
- Maximum Operating Ambient Temperature : 100 degree Celsius|212 degree Fahrenheit
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Brand : Alerton
- Product Type : Sensor Degrees Celsius
- Serviced Media : Water-Based Fluid