/content/hbtbt/ae/en/search-results.html

Flow Switches & Sensors

Series PAFS-1000 Averaging Flow Sensor

The series PAFS-1000 averaging flow sensors are ideal for sensing differential pressure in the inlet section of variable air volume terminal units and fan terminal units.

Overview

The series PAFS-1000 averaging flow sensors are ideal for sensing differential pressure in the inlet section of variable air volume terminal units and fan terminal units. Units can also be used to sense differential pressure at other locations in the main or branch duct systems. The “H” port senses total pressure and the “L” port senses static pressure. The difference between these signals is the differential, or velocity pressure. Applications of series PAFS-1000 averaging flow sensors are zone control in HVAC systems and retrofit HVAC air flow measurement.

Features & Benefits:
  • Simple mounting flange works with both round or rectangular ducts
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 4 degree Celsius
    • 40 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 49 degree Celsius
  • Brand
    • Alerton
  • Serviced Media
    • Air
    • Compatible Gases
  • Mounting Type
    • Integral Flange inch
  • Material
    • ABS
    • Polycarbonate

Others

  • Minimum Operating Ambient Temperature
    • 4 degree Celsius
    • 40 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 49 degree Celsius
  • Brand
    • Alerton
  • Serviced Media
    • Air
    • Compatible Gases
  • Mounting Type
    • Integral Flange inch
  • Material
    • ABS
    • Polycarbonate
  • Minimum Operating Ambient Temperature : 4 degree Celsius|40 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|49 degree Celsius
  • Brand : Alerton
  • Serviced Media : Air|Compatible Gases
  • Mounting Type : Integral Flange inch
  • Material : ABS|Polycarbonate