Flow Switches & Sensors
Velocity Pitot Tube
Velocity Pitot Tubes are used to sample the air ¬ow in HVAC duct or equipment applications. They have 4in insertion length and a pointed tube that can be used to measure the velocity pressure when mounted facing into the air stream.
Velocity Pitot Tubes are aluminium pitot tubes that may be used to measure the static or velocity pressure in ducts. VPT has a 4in insertion length and a pointed tube that can be used to measure the velocity pressure when mounted facing into the air stream. Velocity Pitot Tubes are used to sample the air ¬ow in HVAC duct or equipment applications. They are mounted approximately 5 to 8 duct diameters downstream from elbows, obstructions, or large change in duct area to reduce the amount of turbulence.
Features & Benefits:- 1/4in ID ¬flexible plastic tubing
- Tip opens directly into the air stream
- Parallel to air stream (+/- 7 Degrees)
- Used to monitor fan operation and true air ¬ow with varying amounts of static pressure in non-critical applications
- RoHS2 Approved
- WEEE Approved
- Reach Certified