/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    78°C Fixed Temperature Thermal Detector

    The Fixed Temperature Thermal Detectors linear response allows these sensors to be used to signal temperatures over the range of 78°C. It is Type BS and Requires B501AP as base and these detectors are without isolators.

    Overview

    Fixed Temperature Thermal Detectors are heat sensors which has fixed temperature of 78 °C and it comes with Rate of Rise indication. The Fixed Temperature Thermal Detectors linear response allows these sensors to be used to signal temperatures over the range of 78°C. It is Type BS and Requires B501AP as base and these detectors are without isolators. Fixed Temperature Thermal Detectors are fixed temperature analogue addressable sensors employing low mass thermistors and microprocessor technology for fast response and linear temperature sensing. The revolutionary Series 200 Advanced range delivers a totally new detector platform that incorporates the new digital Series 200 Advanced Protocol. The new Protocol delivers more devices on the loop and gives greater control, configurability and device management whilst enabling the overall system to be optimised to the location and use of the building with far greater flexibility than ever before.

    Features & Benefits:
    • 78°C fixed temperature and rate of rise heat detectors
    • Tri colour LED offering red, green and amber colours
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • New Base design to compliment the detector
    Certifications:
    • CE
    • VdS
    • LPCB
    • 199ac/01
    • Class BS EN 54-5
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list