/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Conventional Fixed Temperature Thermal Detector

    Discontinued

    The 2020HF thermal detectors are a 78°C fixed temperature units and a rate of rise unit, use state of the art thermal elements combined with application specific integrated circuits to provide quick and accurate detection of fires

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The 2020HF thermal detectors are a 78°C fixed temperature units and a rate of rise unit, use state of the art thermal elements combined with application specific integrated circuits to provide quick and accurate detection of fires. Vision is a range of conventional detectors, which have been produced using the latest in manufacturing technology and supplied with an array of installer-friendly advanced features, making them ideal for small, straightforward fire detection systems.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Automatic drift compensation to reduce false alarms
    • Improved chamber design to minimise the effect of dust contamination
    • Ionisation-like reaction time to flaming fires without the associated environmental concerns of using a radioactive source
    • Easy Maintenance
    • Range of detector bases available
    • Remote LED Option
    • Remote alarm test feature
    Certifications:
    • CE 2831-CPR-F1962
    • LPCB 199n/11
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS